Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel features a 125mm diameter with a 37mm wide wound tread made of canvas and phenolic resin, constructed with a sheet steel body and equipped with a roller bearing system. The wheel incorporates a 12mm axle hole diameter and a hub length of 44.4mm, providing robust engineering for castor applications. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load capacity of 200kg, making it suitable for medium-duty industrial and commercial applications requiring reliable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DRR125x37-Ø12
EAN
4031582410822
Core attributes
Type
Wheel
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.58 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Sheet Steel
Tread material
Wound tread made of canvas and phenolic resin
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
37 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.