Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. Please let me know what you'd like to discuss or what questions you have.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POR100x36-Ø12 white TFR
EAN
4031582390599
Core attributes
Type
Wheel
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.14 kg
Product name
Basetech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
69 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
36 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.