Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a 100 mm diameter with a 30 mm wide polyurethane, injected tread and polypropylene body construction. The wheel incorporates a precision ball bearing system with an 8 mm axle hole diameter for reliable operation. Load capacity specifications include a static rating of 200 kg and dynamic capacity of 100 kg at speeds up to 3 km/h. This versatile wheel is designed for diverse applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PAP100x30-Ø8
EAN
4031582387506
Core attributes
Type
Wheel
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Maxtech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, injected
Axle hole diameter
8 mm
Tread width
30 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.