Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech Wheel is a precision castor component engineered for demanding industrial applications, featuring a 100 mm diameter with a 25 mm tread width and a 27 mm hub length to ensure optimal stability and load distribution. The wheel is equipped with a 6 mm axle hole diameter for secure mounting compatibility with standard castor assemblies. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 140 kg for stationary applications and a dynamic load capacity of 70 kg when operating at speeds up to 3 km/h, making it suitable for both fixed and mobile castor installations requiring reliable performance under sustained operational stress.
Article numbers
Article Number
PAO100x25-Ø6x27 + ASBUS
EAN
4031582381245
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
70 kg
Load capacity Static
140 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.11 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Axle hole diameter
6 mm
Hub length
27 mm
Tread width
25 mm
Diameter
100 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.