Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Stylea is a swivel castor with wheel brake designed for industrial applications. The fitting features a blind hole configuration for B10 mounting, providing secure attachment to equipment bases. The housing is manufactured from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes under load. The wheel assembly consists of a 75 mm diameter polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and reduced maintenance requirements. The complete assembly measures 88.5 mm in overall height, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at operating speeds up to 3 km/h, whilst the static load capacity reaches 100 kg when stationary, providing reliable performance across varied operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UOI075L51-11 DM20x43ALU
EAN
4031582335989
Core attributes
Type
Swivel castor with wheel brake
Overall width
53 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
88.5 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
11 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
20 mm
Swivel interference
174 mm
Swivel radius
87 mm
Wheel
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
8 mm
Diameter
75 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Crossselling

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Stylea
5920UOI075L51-11 DM20x43ALU

The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-type swivelling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a 75 mm diameter polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The castor has an overall height of 88.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load rating of 100 kg, providing reliable performance for medium-duty mobile applications requiring manoeuvrability and load-bearing capability.

75 mm
Light Duty | < 150 kg
88.5 mm
75 mm
Light Duty | < 150 kg
88.5 mm