Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor with wheel brake features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. The wheel measures 55 mm in diameter, contributing to an overall height of 63 mm. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for professional and domestic environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAI055B10-11x20
EAN
4031582456257
Core attributes
Type
Swivel castor with wheel brake
Overall width
37 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
63 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.65 kg
Product Name
Stylea
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
18 mm
Swivel interference
128 mm
Swivel radius
64 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
11 mm
Diameter
55 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Fast assembly
Faster assembly process with use of plug-in fittings.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor 55 mm
Anika
5920UAI055L51-10

The Anika swivel castor is a versatile mobility solution engineered for demanding applications including bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, and office furniture. This swivel castor features a blind hole fitting designed for B10 mounting, ensuring secure and reliable installation across diverse furniture platforms. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and dimensional stability whilst maintaining lightweight characteristics essential for furniture applications. The swivel bearing utilises a stem mechanism that enables smooth 360-degree rotation, facilitating effortless manoeuvrability of furniture in confined spaces and high-traffic environments. The wheel assembly comprises a 55 mm diameter wheel with a polyamide body and polyurethane injected tread, delivering superior floor protection and extended operational life. The polyurethane tread material ensures quiet operation and minimises marking on sensitive floor surfaces, making it particularly suitable for healthcare and hospitality settings. The wheel is supported by a plain bearing with spacer tube, which provides reliable rotational performance and consistent load distribution. The overall height of the castor measures 57 mm, facilitating integration into compact furniture designs whilst maintaining adequate ground clearance. The load capacity specifications indicate a static load rating of 80 kg per castor, with a dynamic load capacity of 40 kg at speeds up to 3 km/h, enabling safe operation under typical furniture usage conditions. These technical specifications combine to deliver a robust, reliable castor solution suitable for both static and mobile furniture applications in professional and domestic environments.

55 mm
57 mm
40 kg
55 mm
57 mm
40 kg