Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina is a swivel castor with wheel brake designed for versatile applications including bedside tables, furniture, media furniture, and office furniture. The castor is fitted with a stem with grip ring and collar, which provides secure and convenient installation. The housing is constructed from polypropylene and features a stem swiveling mechanism that enables smooth rotational movement in all directions. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread, ensuring reliable grip and durability across various floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion and extended operational life. The overall height of the castor is 58 mm, making it suitable for integration into compact furniture designs. The castor demonstrates a static load capacity of 80 kg, allowing it to support substantial weight whilst remaining stationary, and a dynamic load capacity of 40 kg when moving at speeds up to 3 km/h. The polypropylene construction of both the housing and wheel body ensures lightweight performance without compromising structural integrity, making the Lumina an ideal solution for mobile furniture applications requiring reliable manoeuvrability and load-bearing capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA25PJI050B10 11x20 TFR
EAN
4031582399943
Core attributes
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
58 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.09 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
Housing
Fork shape
Twin wheel housing, closed
Housing Material
Polypropylene
Swivel Bearing
Stem, swiveling
Swivel interference
126 mm
Swivel radius
63 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
10 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Fast assembly
Faster assembly process with use of plug-in fittings.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor 50 mm
Lumina
AA20PJI050L51-10 9011/9011/7042

The Lumina swivel castor is a versatile mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting for B10 specifications, enabling secure and straightforward installation across a range of furniture types. The housing is constructed from polypropylene and incorporates a stem for swiveling functionality, providing smooth rotational movement and directional control. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, ensuring durability and reliable performance across various floor surfaces. The plain bearing with spacer tube provides smooth rolling motion and extended operational life. The overall height of the castor measures 56 mm, making it suitable for applications where space constraints require compact solutions. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Lumina swivel castor an appropriate choice for furniture requiring both stability and manoeuvrability in domestic and commercial environments.

50 mm
56 mm
40 kg
50 mm
56 mm
40 kg
Swivel castor 50 mm
Lumina
AA20PJI050B10-11X20/10 9011/9011/7042

The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless manoeuvrability in any direction. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material, which delivers excellent grip and durability whilst protecting floor surfaces from damage. The wheel is supported by a plain bearing with spacer tube, ensuring smooth operation and extended service life under regular use. The overall height of the castor measures 54 mm, making it suitable for integration into compact furniture designs without compromising accessibility or functionality. The Lumina castor is rated for a static load capacity of 80 kg, providing substantial support for stationary applications, whilst the dynamic load capacity reaches 40 kg at speeds up to 3 km/h, ensuring safe and stable performance during movement. The polypropylene construction throughout both the housing and wheel body offers lightweight characteristics combined with chemical resistance and durability, making this castor an ideal choice for demanding indoor environments requiring reliable mobility solutions.

50 mm
54 mm
40 kg
50 mm
54 mm
40 kg