Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina is a swivel castor with wheel brake designed for versatile furniture applications including bedside tables, furniture, media furniture, and office furniture. The castor features a blind hole fitting for B10 mounting, ensuring secure and straightforward installation on compatible equipment. The housing is constructed from polyamide and incorporates a stem for swiveling functionality, providing smooth rotational movement and directional control. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material, which delivers reliable grip and durability across various floor surfaces, whilst the wheel body is manufactured from polypropylene for lightweight performance. The bearing system utilises a plain bearing with spacer tube, ensuring smooth operation and extended service life. The overall height of the castor measures 71.5 mm, making it suitable for applications requiring compact wheel solutions. The load capacity specifications indicate a static load rating of 80 kg, allowing substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Lumina an ideal choice for mobile furniture requiring reliable braking functionality and consistent performance under typical office and domestic environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
5525PJI050L51-10 plane/~9006/9005/9011
EAN
4031582338379
S4 Material Number
990079115
Core attributes
Face type
Aeroplane
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
71.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.11 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Housing Color
White aluminium (similar RAL9006)
Fork shape
Twin wheel housing, closed, with dome
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
133 mm
Offset
20 mm
Swivel radius
66.5 mm
Wheel
Hardness of tread (A)
90 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Axle Hole Diameter
0 mm
Hub Length
0 mm
Tread width
10 mm
Diameter
50 mm
Body width
10 mm
Threadguards
Without threadguard
Tread Color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel Color
White aluminium (RAL9006)

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Bright and colourful faces
Bear, cow, cat and aeroplane. Any combination possible.
Skip product gallery

Matching Products

Swivel castor 50 mm
Lumina
5520PJI050L51-10 plane/~9006/9011

The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and reliable installation across a range of furniture platforms. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and dimensional stability, whilst incorporating a stem swiveling mechanism that enables smooth 360-degree rotation for enhanced manoeuvrability. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, delivering optimal grip and wear resistance across various floor surfaces. The bearing system utilises a plain bearing with spacer tube configuration, which facilitates smooth rolling motion whilst maintaining structural integrity under operational loads. The overall height of the castor measures 71.5 mm, providing a compact profile suitable for low-profile furniture applications. The load capacity specifications are rated at 80 kg static load and 40 kg dynamic load at a maximum speed of 3 km/h, ensuring safe and reliable performance within specified operational parameters. This combination of materials, bearing technology, and load ratings makes the Lumina swivel castor an ideal choice for furniture requiring smooth mobility with dependable load-bearing capability.

50 mm
71.5 mm
40 kg
50 mm
71.5 mm
40 kg