Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila twin is a swivel castor with wheel brake featuring a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The castor has a wheel diameter of 50mm and an overall height of 69mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 75kg at speeds up to 3km/h and a static load capacity of 150kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units, where manoeuvrability and braking control are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2975PJO050P30-11
EAN
4031582302806
S4 Material Number
990031646
Core attributes
Type
Swivel castor with wheel brake
Overall width
57 mm
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall height
69 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.24 kg
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Blue passivated
Fork shape
Twin wheel housing
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
53 mm
Swivel interference
155 mm
Offset
25 mm
Swivel radius
77 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
19 mm
Diameter
50 mm
Body width
19 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Crossselling

Variants
Swivel castor 50 mm
Swivel castor 50 mm
Agila twin
2970PJO050P30-11

The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polypropylene body with thermoplastic rubber tread material for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 50 mm with an overall height of 69 mm. Load capacity specifications include a dynamic rating of 70 kg at 3 km/h operating speed and a static load capacity of 140 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment.

50 mm
69 mm
Light Duty | < 150 kg
50 mm
69 mm
Light Duty | < 150 kg