Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Stylea is a swivel castor with wheel brake designed for industrial applications. The fitting features a blind hole configuration for B10 mounting, providing secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes. The wheel assembly consists of a 35 mm diameter polyamide body with matching polyamide tread material, ensuring consistent performance characteristics. The wheel operates on a plain bearing system with spacer tube for reliable rotation. The castor has an overall height of 31 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, providing versatile performance for various industrial transport applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UOI035L51-9 LOW
EAN
4031582356762
Core attributes
Type
Swivel castor with wheel brake
Overall width
52 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
31 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
50 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
9 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
15.2 mm
Swivel interference
90 mm
Offset
12 mm
Swivel radius
45 mm
Wheel
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
11 mm
Diameter
35 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Crossselling

Variants
Swivel castor 35 mm
Swivel castor 35 mm
Stylea
5920UOI035L51-9 LH 9011/9011

The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth rotational movement. The 35mm diameter wheel combines a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. With an overall height of 33mm, this compact castor delivers exceptional performance in confined spaces. The unit provides a dynamic load capacity of 50kg at speeds up to 3km/h and a static load capacity of 100kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing capability are essential.

Light Duty | < 150 kg
33 mm
35 mm
Light Duty | < 150 kg
33 mm
35 mm