Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech swivel castor with wheel brake is engineered for demanding industrial applications requiring precise mobility control. The unit features a vertical flange fitting configuration that ensures secure mounting to equipment bases and frames. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and resistance to operational stresses whilst maintaining optimal weight characteristics. The wheel assembly incorporates a flanged wheel body fitted with solid rubber, non-marking tread material that delivers excellent floor protection and quiet operation. Precision ball bearings ensure smooth rotation and extended service life under continuous use. The wheel measures 125 mm in diameter, optimised for stability and manoeuvrability across various surface conditions. The complete assembly has an overall height of 161 mm, making it suitable for standard industrial equipment installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2895ZIP125P72 GAUCHE TFR
EAN
4031582386554
Core attributes
Type
Swivel castor with wheel brake
Overall height
161 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.92 kg
Product name
Puretech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Vertical flange
Housing
Fork shape
Special Function
Material fork
Steel sheet, medium
Swivel interference
211 mm
Offset
43 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Flanged wheel
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Matching Products

Swivel castor with wheel brake 125 mm
Stora
2875ZIP125P72 GAUCHE TFR

The Stora swivel castor with wheel brake features a vertical flange fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth 360-degree rotation. The wheel assembly comprises a flanged wheel body with solid rubber, non-marking tread material, mounted on precision ball bearings for enhanced durability and reduced rolling resistance. The wheel diameter measures 125 mm, providing optimal load distribution and manoeuvrability. The castor has an overall height of 161 mm from mounting surface to top. This castor is specifically designed for pallet applications with track widths of approximately 2.75 mm, groove widths of approximately 5.7 mm, and groove depths exceeding 10 mm, making it suitable for conveyor systems and material handling equipment requiring precise dimensional compatibility.

125 mm
161 mm
125 mm
161 mm
Swivel castor with wheel brake 125 mm
Stora
2875ZIP125S74 GAUCHE TFR

The Stora is a swivel castor with wheel brake featuring a threaded stem with hexagon neck, top, riveted fitting for secure mounting. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth 360-degree rotation. The wheel assembly comprises a flanged wheel body with solid rubber, non-marking tread material and precision ball bearing for optimal performance and floor protection. The wheel diameter measures 125 mm, providing excellent load distribution and manoeuvrability. Overall height is 153 mm from base to top of fitting. This castor is specifically designed for pallet applications with track width of approximately 2.75 mm, groove width of approximately 5.7 mm, and groove depth exceeding 10 mm, making it ideal for conveyor systems and material handling equipment requiring precise dimensional compatibility.

125 mm
153 mm
125 mm
153 mm
Swivel castor with wheel brake 125 mm
Stora
2875ZIP125S74 DROITE TFR

The Stora is a swivel castor with wheel brake featuring a threaded stem with hexagon neck, top, riveted fitting for secure mounting. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth 360-degree rotation. The wheel assembly comprises a flanged wheel body with solid rubber, non-marking tread material and precision ball bearing for optimal performance and floor protection. The wheel diameter measures 125 mm, providing excellent load distribution and manoeuvrability. Overall height is 153 mm from base to top of fitting. This castor is specifically designed for pallet applications with track width of approximately 2.75 mm, groove width of approximately 5.7 mm, and groove depth exceeding 10 mm, making it ideal for conveyor systems and material handling equipment requiring precise dimensional compatibility.

125 mm
153 mm
125 mm
153 mm
Swivel castor with wheel brake 125 mm
Stora
2875ZIP125P72 DROITE TFR

The Stora swivel castor with wheel brake features a vertical flange fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth 360-degree rotation and enhanced durability. The wheel assembly comprises a flanged wheel body with solid rubber, non-marking tread material, ensuring floor protection whilst maintaining excellent grip characteristics. The wheel operates on precision ball bearings for reduced rolling resistance and extended service life. Key dimensions include a wheel diameter of 125 mm and an overall height of 161 mm. This castor is specifically engineered for pallet applications with track widths of approximately 2.75 mm, groove widths of approximately 5.7 mm, and groove depths exceeding 10 mm, making it ideal for conveyor systems and material handling equipment requiring precise dimensional compatibility.

125 mm
161 mm
125 mm
161 mm
Swivel castor with wheel brake 125 mm
Puretech
2895ZIP125P72 DROITE TFR

The Puretech swivel castor with wheel brake is a precision-engineered mobility solution designed for demanding industrial applications. The unit features a vertical flange fitting that provides secure mounting to equipment bases and frames. The housing is constructed from medium-grade steel sheet, offering robust structural integrity and reliable long-term performance under operational loads. The wheel assembly incorporates a flanged wheel body fitted with solid rubber, non-marking tread material that ensures floor protection whilst maintaining excellent grip characteristics. Precision ball bearings provide smooth rotation and extended service life with minimal maintenance requirements. The wheel measures 125 mm in diameter, optimising the balance between manoeuvrability and load distribution. The overall height of the complete castor assembly is 161 mm, making it suitable for standard industrial equipment configurations.

125 mm
161 mm
125 mm
161 mm
Skip product gallery

Matching Products

Swivel castor with wheel brake 125 mm
Stora
2875ZIP125P72 GAUCHE TFR

The Stora swivel castor with wheel brake features a vertical flange fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth 360-degree rotation. The wheel assembly comprises a flanged wheel body with solid rubber, non-marking tread material, mounted on precision ball bearings for enhanced durability and reduced rolling resistance. The wheel diameter measures 125 mm, providing optimal load distribution and manoeuvrability. The castor has an overall height of 161 mm from mounting surface to top. This castor is specifically designed for pallet applications with track widths of approximately 2.75 mm, groove widths of approximately 5.7 mm, and groove depths exceeding 10 mm, making it suitable for conveyor systems and material handling equipment requiring precise dimensional compatibility.

125 mm
161 mm
125 mm
161 mm
Swivel castor with wheel brake 125 mm
Stora
2875ZIP125S74 GAUCHE TFR

The Stora is a swivel castor with wheel brake featuring a threaded stem with hexagon neck, top, riveted fitting for secure mounting. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth 360-degree rotation. The wheel assembly comprises a flanged wheel body with solid rubber, non-marking tread material and precision ball bearing for optimal performance and floor protection. The wheel diameter measures 125 mm, providing excellent load distribution and manoeuvrability. Overall height is 153 mm from base to top of fitting. This castor is specifically designed for pallet applications with track width of approximately 2.75 mm, groove width of approximately 5.7 mm, and groove depth exceeding 10 mm, making it ideal for conveyor systems and material handling equipment requiring precise dimensional compatibility.

125 mm
153 mm
125 mm
153 mm
Swivel castor with wheel brake 125 mm
Stora
2875ZIP125S74 DROITE TFR

The Stora is a swivel castor with wheel brake featuring a threaded stem with hexagon neck, top, riveted fitting for secure mounting. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth 360-degree rotation. The wheel assembly comprises a flanged wheel body with solid rubber, non-marking tread material and precision ball bearing for optimal performance and floor protection. The wheel diameter measures 125 mm, providing excellent load distribution and manoeuvrability. Overall height is 153 mm from base to top of fitting. This castor is specifically designed for pallet applications with track width of approximately 2.75 mm, groove width of approximately 5.7 mm, and groove depth exceeding 10 mm, making it ideal for conveyor systems and material handling equipment requiring precise dimensional compatibility.

125 mm
153 mm
125 mm
153 mm
Swivel castor with wheel brake 125 mm
Stora
2875ZIP125P72 DROITE TFR

The Stora swivel castor with wheel brake features a vertical flange fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth 360-degree rotation and enhanced durability. The wheel assembly comprises a flanged wheel body with solid rubber, non-marking tread material, ensuring floor protection whilst maintaining excellent grip characteristics. The wheel operates on precision ball bearings for reduced rolling resistance and extended service life. Key dimensions include a wheel diameter of 125 mm and an overall height of 161 mm. This castor is specifically engineered for pallet applications with track widths of approximately 2.75 mm, groove widths of approximately 5.7 mm, and groove depths exceeding 10 mm, making it ideal for conveyor systems and material handling equipment requiring precise dimensional compatibility.

125 mm
161 mm
125 mm
161 mm
Swivel castor with wheel brake 125 mm
Puretech
2895ZIP125P72 DROITE TFR

The Puretech swivel castor with wheel brake is a precision-engineered mobility solution designed for demanding industrial applications. The unit features a vertical flange fitting that provides secure mounting to equipment bases and frames. The housing is constructed from medium-grade steel sheet, offering robust structural integrity and reliable long-term performance under operational loads. The wheel assembly incorporates a flanged wheel body fitted with solid rubber, non-marking tread material that ensures floor protection whilst maintaining excellent grip characteristics. Precision ball bearings provide smooth rotation and extended service life with minimal maintenance requirements. The wheel measures 125 mm in diameter, optimising the balance between manoeuvrability and load distribution. The overall height of the complete castor assembly is 161 mm, making it suitable for standard industrial equipment configurations.

125 mm
161 mm
125 mm
161 mm