Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load is a swivel castor with total lock, head end of castor, designed for demanding industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises an aluminium body with polyurethane, casted tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures reliable performance. The wheel diameter measures 250 mm with an overall height of 305 mm. Load specifications include a dynamic capacity of 1000 kg at 4 km/h and a static load capacity of 2000 kg, making it suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652ITP250P63 flat kick pedal
EAN
4031582445305
Core attributes
Type
Swivel castor with total lock, head end of castor
Load capacity at 4 km/h
1000 kg
Load capacity Static
2000 kg
Overall height
305 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
374 mm
Offset
61 mm
Swivel radius
187 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
55 mm
Diameter
250 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Strong construction
Housing made of heavy steel for high load capacity.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø250

This Accessory is designed as a complementary component for castor systems, engineered to enhance functionality and performance in industrial and commercial applications. With a weight specification of 0 kg, this lightweight accessory integrates seamlessly with existing castor assemblies without adding significant mass to the overall system, making it ideal for applications where weight considerations are critical for mobility and load distribution.

Wheel 250 mm
Duratech
TOP 250x50-Ø25 HL60

The Duratech wheel is engineered with a heavy polyamide body and matching tread material, featuring a 250mm diameter and 50mm tread width with precision ball bearing construction. The wheel incorporates a 25mm axle hole diameter and 60mm hub length for robust mounting applications. Load specifications include a static capacity of 2200kg, whilst dynamic load ratings are 1320kg at 4km/h and 1100kg at 6km/h operating speeds, making it suitable for demanding industrial castor applications requiring reliable performance under substantial loads.

Heavy Duty | 500 - 1.500 kg
250 mm
Heavy Duty | 500 - 1.500 kg
250 mm
Skip product gallery

Crossselling

Variants
Swivel castor 250 mm
Swivel castor 250 mm
Kappa load
9650ITP250P63 CL67

The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises an aluminium body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance, with a diameter of 250 mm. The castor has an overall height of 305 mm, making it suitable for heavy-duty applications. Load specifications include a dynamic capacity of 1000 kg at 4 km/h and 800 kg at 6 km/h, with a static load capacity of 2000 kg. This robust castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

Heavy Duty | 500 - 1.500 kg
250 mm
305 mm
Heavy Duty | 500 - 1.500 kg
250 mm
305 mm
Variants
Swivel castor with directional lock 250 mm
Swivel castor with directional lock 250 mm
Kappa load
9651ITP250P63 CL67

The Kappa load is a swivel castor with directional lock designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 250mm in diameter. The overall height of the assembly is 305mm. Load capacity specifications include dynamic loads of 1000kg at 4km/h and 800kg at 6km/h, with a static load capacity of 2000kg. This castor is specifically engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

Heavy Duty | 500 - 1.500 kg
250 mm
305 mm
Heavy Duty | 500 - 1.500 kg
250 mm
305 mm