Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load is a swivel castor with total lock, fitted at the head end of the castor, designed for demanding industrial material handling. The fitting is a large rectangular plate that provides a broad and secure mounting interface for the chassis. The housing, made of heavy iron forged material, incorporates a deep-groove ball thrust roller bearing that enables smooth swivel movement of the castor. The wheel has a diameter of 250 mm and runs on a precision ball bearing, with a body of cast iron and a PUR casted premium tread. The overall height is 305 mm. The static load capacity is 3600 kg, while the dynamic load capacity is 1800 kg at 6 km/h and 2160 kg at 4 km/h. Typical applications include airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652FTP250P64 CL97
EAN
4031582314793
S4 Material Number
990830398
Core attributes
Type
Swivel castor with total lock, head end of castor
Overall width
140 mm
Load capacity at 4 km/h
2160 kg
Load capacity at 6 km/h
1800 kg
Load capacity Static
3600 kg
Overall Height
305 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
16.55 kg
Product Name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
140 mm
Plate length
175 mm
Plate width
140 mm
Housing
Housing Color
Zink-iron (transparent)
Fork shape
Broad, reinforced
Housing Material
Iron forged, heavy
Swivel Bearing
Deep-groove ball thrust roller bearing
Swivel interference
390 mm
Offset
65 mm
Swivel radius
195 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread Material Mix
PUR casted premium
Tread width
80 mm
Diameter
250 mm
Body width
80 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel Color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Matching Products

Variants
Swivel castor 250 mm
Swivel castor 250 mm
Kappa load
9650FTP250P64 CL97

The Kappa load swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. The castor is fitted with a large rectangular plate that provides secure and stable mounting to host equipment. The housing comprises iron forged, heavy-duty construction that incorporates a deep-groove ball thrust roller bearing, ensuring smooth rotational movement and exceptional durability under continuous operational stress. The wheel features a 250 mm diameter with a cast iron body and PUR casted premium tread material, supported by precision ball bearings that deliver reliable performance and extended service life. The overall height of the assembly measures 305 mm, providing optimal ground clearance and ergonomic positioning for integrated systems. The castor demonstrates impressive load-carrying capabilities, with a static load capacity of 3600 kg, whilst the dynamic load capacity reaches 1800 kg at 6 km/h or 2160 kg at 4 km/h, accommodating variable operational speeds and load distributions. This combination of robust construction, precision bearings, and substantial load ratings makes the Kappa load swivel castor an ideal choice for applications requiring reliable mobility solutions in challenging industrial environments.

250 mm
305 mm
2160 kg
250 mm
305 mm
2160 kg
Variants
Swivel castor with directional lock 250 mm
Swivel castor with directional lock 250 mm
Kappa load
9651FTP250P64 CL97

The Kappa load is a swivel castor with directional lock, designed for demanding material handling duties in industrial environments. A large rectangular plate fitting provides a rigid, stable and secure mounting interface to the carrying structure. The housing incorporates a deep-groove ball thrust roller bearing that ensures smooth and reliable swivelling, and it is manufactured from heavy forged iron for high structural integrity. The 250 mm diameter wheel runs on a precision ball bearing, with a cast iron body providing strength and a premium cast PUR tread providing wear resistance. The overall height is 305 mm. The static load capacity is 3600 kg, while the dynamic load capacity is 1800 kg at 6 km/h and 2160 kg at 4 km/h. Typical applications include airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

250 mm
305 mm
2160 kg
250 mm
305 mm
2160 kg