Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Zeta reverse is a swivel castor with total lock and spring loaded directional lock, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring robust performance under demanding conditions. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for smooth operation, with a diameter of 160 mm. The overall height measures 200 mm, providing optimal clearance and manoeuvrability. Load capacity specifications include dynamic ratings of 550 kg at 4 km/h and 440 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1100 kg. This castor is specifically designed for airport equipment, automotive OEM applications, production and platform trolleys, and transport equipment where reliable directional control and high load bearing capacity are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
468BITP160P63 soft cv
EAN
4031582398410
S4 Material Number
990860900
Core attributes
Type
Swivel castor with total lock and spring loaded directional lock
Overall width
96 mm
Load capacity at 4 km/h
550 kg
Load capacity at 6 km/h
440 kg
Load capacity Static
1100 kg
Overall height
200 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
3.71 kg
Product name
Zeta reverse
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
96 mm
Swivel interference
322 mm
Offset
55 mm
Swivel radius
161 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Traffic grey A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Automatic alignment
When picked up, the castor is automatically aligned in the direction of travel.
Skip product gallery

Crossselling

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Zeta
4680ITP160P63 soft cv

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height is 200 mm. Load capacity specifications include dynamic ratings of 550 kg at 4 km/h and 440 kg at 6 km/h operating speeds, with a static load capacity of 1100 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.

160 mm
200 mm
Heavy Duty | 500 - 1.500 kg
160 mm
200 mm
Heavy Duty | 500 - 1.500 kg
Variants
Swivel castor with directional lock 160 mm
Swivel castor with directional lock 160 mm
Zeta
4681ITP160P63 soft cv

The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 160mm in diameter. The castor has an overall height of 200mm, making it suitable for various industrial applications. Load capacity specifications include dynamic ratings of 550kg at 4km/h and 440kg at 6km/h operating speeds, with a static load capacity of 1100kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.

160 mm
200 mm
Heavy Duty | 500 - 1.500 kg
160 mm
200 mm
Heavy Duty | 500 - 1.500 kg
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Zeta
4687ITP160P63 soft cv

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 160 mm in diameter. The overall height of the complete assembly is 200 mm. Load capacity specifications include dynamic loads of 550 kg at 4 km/h and 440 kg at 6 km/h operating speeds, with a static load capacity of 1100 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential requirements.

160 mm
200 mm
Heavy Duty | 500 - 1.500 kg
160 mm
200 mm
Heavy Duty | 500 - 1.500 kg
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Zeta
4688ITP160P63 soft cv

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates an aluminium body with polyurethane, casted tread material and precision ball bearing for smooth operation, measuring 160 mm in diameter. The castor has an overall height of 200 mm, making it suitable for various industrial applications. Load capacity specifications include a static load rating of 1100 kg, whilst dynamic load capacity varies with speed: 550 kg at 4 km/h and 440 kg at 6 km/h. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment, providing reliable performance in heavy-duty industrial environments.

160 mm
200 mm
Heavy Duty | 500 - 1.500 kg
160 mm
200 mm
Heavy Duty | 500 - 1.500 kg
Variants
Swivel castor with spring loaded directional lock 160 mm
Swivel castor with spring loaded directional lock 160 mm
Zeta reverse
468SITP160P63 soft cv

The Zeta reverse is a swivel castor with spring loaded directional lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 160 mm in diameter. The overall height of the complete assembly is 200 mm. Load capacity specifications include dynamic loads of 550 kg at 4 km/h and 440 kg at 6 km/h operating speeds, with a static load capacity of 1100 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and high load bearing capacity are essential requirements.

160 mm
200 mm
Heavy Duty | 500 - 1.500 kg
160 mm
200 mm
Heavy Duty | 500 - 1.500 kg