Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock, designed for mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. The castor is fitted with a bolt hole, and it can be mounted with standard screws of any length. Its housing is manufactured from steel sheet, medium, and incorporates two ball races for the swivel bearing. The wheel has a diameter of 75 mm and runs on a plain bearing; its body is made of polyamide, and the tread is identical with the wheel body material. The overall height of the castor is 100 mm. The castor supports a static load of 150 kg and a dynamic load of 75 kg at a speed of 3 km/h.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477UOO075P30-11 TFR
EAN
4031582390124
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall Height
100 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.26 kg
Product Name
Agila
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Tread width
22 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470UOO075P30-11 TFR

The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a 75 mm diameter polyamide body with matching polyamide tread material, supported by a plain bearing system for reliable rotation. The castor has an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for medium-duty mobile applications requiring dependable manoeuvrability and load-bearing performance in industrial and commercial environments.

75 mm
100 mm
75 kg
75 mm
100 mm
75 kg