Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock featuring a rectangular plate with US-bolt hole spacing for secure mounting. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body fitted with a thermoplastic rubber tread and plain bearing assembly, providing a wheel diameter of 150 mm. The castor has an overall height of 185 mm. Load specifications include a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. The total lock mechanism enables complete wheel immobilisation when required, making this castor suitable for applications requiring both mobility and secure positioning in industrial and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PJO150P52
EAN
4031582385281
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
185 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
52 mm
Plate hole length (Minimum)
44.45 mm
Plate hole width (Maximum)
76 mm
Plate hole width (Minimum)
72 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
240 mm
Offset
36 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
150 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Crossselling

Variants
Swivel castor 150 mm
Swivel castor 150 mm
Agila
2470PJO150P52

The Agila swivel castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system, ensuring smooth rotational movement and enhanced durability under operational loads. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread, providing excellent floor protection and noise reduction characteristics. The wheel operates on a plain bearing system and measures 150mm in diameter. The castor has an overall height of 185mm from mounting surface to floor contact point. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load rating of 200kg, making it suitable for medium-duty mobile equipment and industrial trolley applications requiring reliable manoeuvrability.

150 mm
Light Duty | < 150 kg
185 mm
150 mm
Light Duty | < 150 kg
185 mm
Variants
Fixed castor 150 mm
Fixed castor 150 mm
Agila
2478PJO150P52

The Agila fixed castor features a rectangular plate fitting with US-bolt hole spacing for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and smooth rolling performance, whilst the plain bearing system ensures reliable operation with minimal maintenance requirements. The wheel measures 150 mm in diameter, contributing to the castor's overall height of 185 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making this castor suitable for medium-duty applications requiring dependable load-bearing performance and manoeuvrability in workshop and industrial settings.

150 mm
Light Duty | < 150 kg
185 mm
150 mm
Light Duty | < 150 kg
185 mm
Variants
Swivel castor with directional lock 150 mm
Swivel castor with directional lock 150 mm
Agila
2471PJO150P52

The Agila is a swivel castor with directional lock designed for industrial applications. The fitting features a rectangular plate with US-bolt hole spacing for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and enhanced durability under operational loads. The wheel comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal floor protection and noise reduction, whilst utilising a plain bearing system for reliable performance. The wheel diameter measures 150 mm with an overall castor height of 185 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.

150 mm
Light Duty | < 150 kg
185 mm
150 mm
Light Duty | < 150 kg
185 mm