Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila swivel castor with total lock features a bolt hole fitting system that allows mounting with standard screws of any length for versatile installation. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material and plain bearing construction, providing a 150 mm diameter for optimal performance. The castor has an overall height of 185 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, delivering dependable performance under both mobile and stationary conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIO150P30-11
EAN
4031582361940
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
185 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.92 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
262 mm
Offset
36 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
30 mm
Diameter
150 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Crossselling

Variants
Swivel castor 150 mm
Swivel castor 150 mm
Agila
2470PIO150P30-11

The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length for versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining reliable traction. The wheel operates on a plain bearing system and measures 150mm in diameter. The castor has an overall height of 185mm. Load specifications include a dynamic load capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.

150 mm
Light Duty | < 150 kg
185 mm
150 mm
Light Duty | < 150 kg
185 mm