Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance and floor protection. The castor has a wheel diameter of 125 mm and an overall height of 160 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIP125P50
EAN
4031582362091
S4 Material Number
990035932
Core attributes
Type
Swivel castor with total lock
Overall width
60 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
160 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.02 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
51.5 mm
Plate hole length (Minimum)
46.5 mm
Plate hole width (Maximum)
61.5 mm
Plate hole width (Minimum)
56 mm
Plate length
77 mm
Plate width
67 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
60 mm
Swivel interference
262 mm
Offset
41 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
125 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Crossselling

Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Agila
2471PIP125P50

The Agila is a swivel castor with directional lock designed for industrial applications. The castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates a robust swivel bearing system utilising two ball races to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining superior grip characteristics. The wheel operates on precision ball bearings for reduced rolling resistance and enhanced durability. The wheel diameter measures 125 mm, whilst the overall castor height is 160 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty mobile equipment applications.

125 mm
160 mm
Light Duty | < 150 kg
125 mm
160 mm
Light Duty | < 150 kg
Variants
Fixed castor 125 mm
Fixed castor 125 mm
Agila
2478PIP125P50

The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel incorporates a polypropylene body with solid rubber non-marking tread material, ensuring floor protection whilst maintaining excellent grip characteristics. Precision ball bearings deliver smooth operation and extended service life under continuous use. The wheel measures 125 mm in diameter, optimised for manoeuvrability and load distribution. Overall height dimensions are 160 mm, suitable for standard equipment integration. Load specifications include a dynamic capacity of 80 kg at operating speeds up to 3 km/h, with static load capacity rated at 160 kg, making this castor ideal for medium-duty mobile equipment and trolley applications requiring reliable performance.

125 mm
160 mm
Light Duty | < 150 kg
125 mm
160 mm
Light Duty | < 150 kg
Variants
Swivel castor 125 mm
Swivel castor 125 mm
Agila
2470PIP125P50

The Agila swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-lasting performance. The wheel comprises a polypropylene body with solid rubber, non-marking tread material that protects floor surfaces whilst providing excellent grip and quiet operation, supported by precision ball bearing for reduced rolling resistance. With a wheel diameter of 125 mm, the castor has an overall height of 160 mm. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

125 mm
160 mm
Light Duty | < 150 kg
125 mm
160 mm
Light Duty | < 150 kg