Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock featuring a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement and enhanced durability. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing for reliable rotation. The wheel diameter measures 100 mm, contributing to the overall height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial and commercial applications requiring secure locking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PJO100P52
EAN
4031582385267
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
135 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
52 mm
Plate hole length (Minimum)
44.45 mm
Plate hole width (Maximum)
76 mm
Plate hole width (Minimum)
72 mm
Plate length
95 mm
Plate width
70 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
240 mm
Offset
43.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Crossselling

Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Agila
2471PJP100P52

The Agila is a swivel castor with directional lock designed for industrial applications. The fitting features a rectangular plate with US-bolt hole spacing for secure mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, whilst precision ball bearings provide smooth rolling performance. The wheel diameter measures 100 mm, contributing to an overall height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty mobile equipment applications.

100 mm
135 mm
Light Duty | < 150 kg
100 mm
135 mm
Light Duty | < 150 kg
Variants
Fixed castor 100 mm
Fixed castor 100 mm
Agila
2478PJO100P52

The Agila fixed castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and quiet operation, whilst utilising a plain bearing system for reliable performance. The wheel diameter measures 100 mm, contributing to smooth rolling characteristics. Overall height dimensions are 135 mm, ensuring compatibility with standard equipment clearances. Load specifications include a dynamic capacity of 80 kg at operating speeds up to 3 km/h, with a static load rating of 160 kg, making this castor suitable for medium-duty mobile equipment and trolley applications requiring dependable load-bearing performance.

100 mm
135 mm
Light Duty | < 150 kg
100 mm
135 mm
Light Duty | < 150 kg
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Agila
2471PJO100P52

The Agila is a swivel castor with directional lock designed for industrial applications. The fitting features a rectangular plate with US-bolt hole spacing for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and enhanced durability under operational loads. The wheel comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal floor protection and noise reduction, whilst the plain bearing system provides reliable performance with minimal maintenance requirements. The wheel diameter measures 100 mm with an overall castor height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load rating of 160 kg, making it suitable for medium-duty mobile equipment applications.

100 mm
135 mm
Light Duty | < 150 kg
100 mm
135 mm
Light Duty | < 150 kg