Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila is a swivel castor with total lock featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 100 mm, providing excellent manoeuvrability whilst maintaining stability. The castor has an overall height of 135 mm, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, delivering robust performance under demanding operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIP100P50
EAN
4031582362046
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
135 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.84 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
61.5 mm
Plate hole length (Minimum)
56 mm
Plate hole width (Maximum)
51.5 mm
Plate hole width (Minimum)
46.5 mm
Plate length
77 mm
Plate width
67 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
262 mm
Offset
43.5 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
75 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Crossselling

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila
2470PIP100P50

The Agila swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and precision ball bearing for enhanced rolling performance. The wheel diameter measures 100 mm, providing optimal balance between manoeuvrability and load distribution. Overall height dimensions are 135 mm from mounting surface to top of fitting. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load rating of 160 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.

100 mm
135 mm
Light Duty | < 150 kg
100 mm
135 mm
Light Duty | < 150 kg
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Agila
2471PIP100P50

The Agila is a swivel castor with directional lock designed for industrial applications. The castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates a robust swivel bearing system utilising two ball races to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that prevents floor marking whilst providing excellent grip. The wheel operates on precision ball bearings for reduced rolling resistance and enhanced durability. The wheel diameter measures 100 mm, contributing to an overall castor height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty mobile equipment applications.

100 mm
135 mm
Light Duty | < 150 kg
100 mm
135 mm
Light Duty | < 150 kg
Variants
Fixed castor 100 mm
Fixed castor 100 mm
Agila
2478PIP100P50

The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material, ensuring floor protection whilst maintaining excellent grip characteristics. Precision ball bearings deliver smooth rolling performance and extended service life. The wheel diameter measures 100 mm, optimised for manoeuvrability and load distribution. Overall height dimensions are 135 mm, suitable for standard equipment integration. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h, with a static load rating of 160 kg, making this castor ideal for medium-duty mobile equipment and trolley applications requiring reliable performance.

100 mm
135 mm
Light Duty | < 150 kg
100 mm
135 mm
Light Duty | < 150 kg