Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea is a swivel castor with intermittent brake, suited to Bedside Tables, Furniture, Media Furniture, Office Furniture and Office Chairs. The fitting is a stem with grip ring, with collar, which secures the castor to the item being fitted and offers a straightforward installation. The housing features a swivelling stem bearing and is manufactured from polyamide, providing a robust yet lightweight structure for the castor assembly. The wheel has a diameter of 65 mm and runs on a plain bearing with spacer tube, ensuring smooth rotation under load. Its tread is made from thermoplastic rubber, while the wheel body is constructed from polyamide. The intermittent brake locks the wheel when required and allows free movement during normal use. The overall height of the castor is 68 mm, enabling compact integration into low-profile furniture. The static load capacity is 100 kg, and the dynamic load capacity is 50 kg at a speed of 3 km/h.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5923UJI065B10-11X20/10D23 9011/7016
EAN
4031582311006
S4 Material Number
990075210
Core attributes
Type
Swivel castor with intermittend brake
Overall width
43 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall Height
68 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.13 kg
Product Name
Stylea
Standard
EN12529 - Swivel Chairs Castors
Electric Conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
Stem length
20 mm
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
106 mm
Offset
25 mm
Swivel radius
53 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide
Tread Material Mix
Thermoplastic rubber
Axle Hole Diameter
0 mm
Hub Length
0 mm
Tread width
8 mm
Diameter
65 mm
Body width
8 mm
Threadguards
Without threadguard
Tread Color
Anthracite grey (RAL7016)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel Color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Fast assembly
Faster assembly process with use of plug-in fittings.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.