Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Kappa swivel castor with directional lock features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a cast iron body with solid rubber, black tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 300 mm with an overall height of 355 mm. Load capacity specifications include dynamic loads of 960 kg at 4 km/h and 800 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1920 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9681FVP300P64
EAN
4031582315516
Core attributes
Type
Swivel castor with directional lock
Load capacity at 4 km/h
960 kg
Load capacity at 6 km/h
800 kg
Load capacity Static
1920 kg
Overall height
355 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
23.03 kg
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
140 mm
Plate hole width (Maximum)
105 mm
Plate length
175 mm
Plate width
140 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
262 mm
Offset
70 mm
Wheel
Hardness of tread (A)
70 Shore A
Body material
Cast iron
Tread material
Solid rubber, black
Tread width
85 mm
Diameter
300 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Secured mounting plate
Mounting plate secured with nut & bolt kingpin.
Solid construction
Solid steel plate for maximum load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Accessory
Directional lock
Directional lock 9651/9681

This accessory is specifically designed to enhance the functionality and performance of castor systems, providing essential supplementary support for various industrial and commercial applications. Engineered with precision to meet demanding operational requirements, this component weighs 0.28 kg, making it lightweight yet robust enough to withstand regular use whilst maintaining optimal castor performance and reliability.

Wheel 300 mm
Puretech
FVP 300x85-Ø30 HL90

The Puretech wheel features a robust cast iron body with a 300mm diameter and an 85mm wide solid rubber black tread, incorporating a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length. This industrial wheel delivers exceptional load performance with a static load capacity of 1600kg, whilst maintaining dynamic load capacities of 960kg at speeds up to 4km/h and 800kg at speeds up to 6km/h, making it ideal for heavy-duty castor applications requiring reliable performance under substantial loads.

Heavy Duty | 500 - 1.500 kg
300 mm
Heavy Duty | 500 - 1.500 kg
300 mm