Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa load is a swivel castor with directional lock designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth operation. The wheel consists of a cast iron body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. With a wheel diameter of 300 mm, the castor has an overall height of 355 mm. Load capacity specifications include dynamic loads of 1440 kg at 4 km/h and 1200 kg at 6 km/h, with a static load capacity of 2400 kg. This robust castor is suitable for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9651FTP300P63 CL67
EAN
4031582314540
S4 Material Number
990830294
Core attributes
Type
Swivel castor with directional lock
Overall width
110 mm
Load capacity at 4 km/h
1440 kg
Load capacity at 6 km/h
1200 kg
Load capacity Static
2400 kg
Overall Height
355 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
15.08 kg
Product Name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Iron forged, heavy
Swivel Bearing
Deep-groove ball thrust roller bearing
Dome diameter
111 mm
Swivel interference
445 mm
Offset
70 mm
Swivel radius
222.5 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread Material Mix
Polyurethane, casted
Tread width
50 mm
Diameter
300 mm
Body width
50 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel Color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Accessories

Accessory
Directional lock
Directional lock 9651/9681

The Directional lock is an accessory designed to enhance castor functionality and control. This component weighs 0.28 kg and provides reliable directional constraint for castor applications where movement restriction is required. The accessory integrates seamlessly with standard castor assemblies to prevent unwanted rotation or lateral movement, ensuring stable positioning in fixed or semi-fixed orientations. Engineered for durability and consistent performance, the Directional lock is suitable for industrial, commercial, and institutional environments where directional stability is essential for operational safety and efficiency.

Skip product gallery

Matching Products

Variants
Swivel castor 300 mm
Swivel castor 300 mm
Kappa load
9650FTP300P63 CL67

The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. With a wheel diameter of 300 mm, the castor has an overall height of 355 mm. Load capacity specifications include dynamic ratings of 1440 kg at 4 km/h and 1200 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2400 kg. This heavy-duty castor is engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

300 mm
355 mm
1440 kg
300 mm
355 mm
1440 kg
Variants
Swivel castor with total lock, head end of castor 300 mm
Swivel castor with total lock, head end of castor 300 mm
Kappa load
9652FTP300P63 CL67

The Kappa load is a swivel castor with total lock, head end of castor, designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a cast iron body with polyurethane, casted tread material, providing excellent wear resistance and floor protection, whilst precision ball bearing ensures reliable performance. The wheel diameter measures 300 mm with an overall height of 355 mm. Load capacity specifications include dynamic loads of 1440 kg at 4 km/h and 1200 kg at 6 km/h, with a static load capacity of 2400 kg. This castor is suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

300 mm
355 mm
1440 kg
300 mm
355 mm
1440 kg