Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet in very heavy specification and incorporates two ball races, reinforced or stainless, providing exceptional swivel bearing performance and durability. The wheel assembly comprises a sheet steel heavy body fitted with an elastic tyre, non-marking and vulcanised, mounted on precision ball bearings for smooth operation. The wheel diameter measures 160 mm with an overall height of 200 mm. Load capacity specifications include dynamic ratings of 540 kg at 4 km/h and 450 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1080 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and heavy-duty performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4681SFP160P63
EAN
4031582444742
Core attributes
Type
Swivel castor with directional lock
Load capacity at 4 km/h
540 kg
Load capacity at 6 km/h
450 kg
Load capacity Static
1080 kg
Overall height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
4.7 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
438 mm
Offset
55 mm
Wheel
Hardness of tread (A)
67 Shore A
Body material
Sheet steel, heavy
Tread material
Elastic tire, non-marking, vulcanized
Tread width
50 mm
Diameter
160 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Skip product gallery

Accessories

Accessory
Puretech
Ri-Festst. 4681125P63 blau

The Puretech castor accessory is engineered to enhance mobility solutions with precision-manufactured components that ensure reliable performance in demanding applications. This lightweight yet robust accessory weighs 0.27 kg, making it suitable for integration into various castor assemblies without compromising load capacity or manoeuvrability, whilst maintaining the structural integrity required for industrial and commercial wheeled equipment installations.

Skip product gallery

Crossselling

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Zeta
4680IEP160P63

The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 160 mm with an overall height of 200 mm. Load capacity specifications include dynamic loads of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are essential.

Medium Duty | 150 - 500 kg
160 mm
200 mm
Medium Duty | 150 - 500 kg
160 mm
200 mm
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Zeta
4688IEP160P63

The Zeta fixed castor features a medium rectangular plate fitting and is constructed with a steel sheet, very heavy housing for maximum durability. The wheel incorporates an aluminium body fitted with an elastic tyre, black, vulcanized tread and precision ball bearing for smooth operation, with a diameter of 160 mm. The castor has an overall height of 200 mm, providing optimal clearance for various applications. Load capacity specifications include a static load rating of 700 kg, whilst dynamic load capacity varies with speed: 350 kg at 4 km/h and 280 kg at 6 km/h. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment, where reliable performance and high load-bearing capacity are essential requirements.

Medium Duty | 150 - 500 kg
160 mm
200 mm
Medium Duty | 150 - 500 kg
160 mm
200 mm
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Zeta
4687IEP160P63

The Zeta swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 160 mm. The castor has an overall height of 200 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential requirements.

Medium Duty | 150 - 500 kg
160 mm
200 mm
Medium Duty | 150 - 500 kg
160 mm
200 mm
Variants
Swivel castor with spring loaded directional lock 160 mm
Swivel castor with spring loaded directional lock 160 mm
Zeta reverse
468SIEP160P63

The Zeta reverse is a swivel castor with spring loaded directional lock featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread and precision ball bearing for optimal performance, with a diameter of 160 mm. The overall height measures 200 mm, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable directional control and high load bearing capacity are essential requirements.

Medium Duty | 150 - 500 kg
160 mm
200 mm
Medium Duty | 150 - 500 kg
160 mm
200 mm
Variants
Swivel castor with total lock and spring loaded directional lock 160 mm
Swivel castor with total lock and spring loaded directional lock 160 mm
Zeta reverse
468BIEP160P63

The Zeta reverse is a swivel castor with total lock and spring loaded directional lock, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless for the swivel bearing mechanism, ensuring robust performance under demanding conditions. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing for smooth operation, with a diameter of 160 mm. The overall height measures 200 mm, providing optimal clearance and manoeuvrability. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, whilst the static load capacity reaches 700 kg. This castor is specifically designed for applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

Medium Duty | 150 - 500 kg
160 mm
200 mm
Medium Duty | 150 - 500 kg
160 mm
200 mm