Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina stainless swivel castor with directional lock features a bolt hole fitting and a polyamide housing containing two ball races with a reinforced or stainless swivel bearing. The polyamide wheel body has a polyurethane tread that is injection molded. The wheel uses a precision stainless steel ball bearing. This castor has a 125 mm diameter wheel and an overall height of 161 mm. At 3 km/h, it has a load capacity of 100 kg. When static, the load capacity is 200 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1440b871199854a324630da6ee,019bb808ca2f71ceba27dde73e12ee47
Article numbers
Article Number
5381UAC125P30-11 XL
EAN
4031582382075
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
161 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.66 kg
Product name
Levina stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
260 mm
Offset
38.5 mm
Swivel radius
130 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reliable scanning
Low residual magnetism for security scanners and magnetic resonance tomography.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Ergonomic foot pedal
Easily accessible and extra long XL operating pedal for manual directional lock.
Anti-twist fitting
Anti-twist protection for castors with directional lock.