Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Galea is a swivel castor with directional lock designed for industrial applications requiring controlled mobility. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings for optimal rolling performance and has a diameter of 125 mm. The castor has an overall height of 162 mm from mounting surface to top. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5071YGP125P30-10
EAN
4031582354249
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Crossselling

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Galea
5070YGP125P30-10

The Galea swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel rotates on a precision ball bearing for enhanced performance and longevity. The castor has a wheel diameter of 125 mm and an overall height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.

125 mm
162 mm
Light Duty | < 150 kg
125 mm
162 mm
Light Duty | < 150 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Galea
5077YGP125P30-10

The Galea is a swivel castor with total lock designed for industrial applications requiring secure positioning and mobility. The unit features a bolt hole fitting for straightforward mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and extended service life. The wheel comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings and measures 125mm in diameter. The complete assembly has an overall height of 162mm. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load rating of 200kg, making it suitable for medium-duty mobile equipment applications.

125 mm
162 mm
Light Duty | < 150 kg
125 mm
162 mm
Light Duty | < 150 kg