Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Galea is a swivel castor with directional lock designed for industrial applications requiring controlled mobility. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on a plain bearing system and measures 125 mm in diameter. The complete castor assembly has an overall height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5071YGH125P30-10
EAN
4031582353846
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Crossselling

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Galea
5070YGH125P30-10

The Galea swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a plain bearing system and measures 125 mm in diameter. The complete castor unit has an overall height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and reliable manoeuvrability.

125 mm
162 mm
Light Duty | < 150 kg
125 mm
162 mm
Light Duty | < 150 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Galea
5077YGH125P30-10

The Galea is a swivel castor with total lock featuring a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced longevity. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel operates on a plain bearing system and measures 125 mm in diameter. The complete assembly has an overall height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg, making it suitable for medium-duty industrial applications requiring reliable mobility and secure locking functionality.

125 mm
162 mm
Light Duty | < 150 kg
125 mm
162 mm
Light Duty | < 150 kg