Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth 360-degree rotation. The wheel assembly comprises a polyamide body fitted with a thermoplastic rubber tread, providing excellent grip and floor protection. The wheel operates on a plain bearing with spacer tube configuration, ensuring reliable performance and longevity. With a wheel diameter of 75 mm, the castor delivers an overall height of 83 mm, making it suitable for various industrial and commercial applications. The robust polyamide construction combined with the thermoplastic rubber tread offers optimal durability whilst maintaining quiet operation across different floor surfaces. This castor design provides dependable mobility solutions for equipment requiring frequent repositioning.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UJI075S70-10X15 DOM20 TFR
EAN
4031582385717
Core attributes
Type
Swivel castor
Overall width
53 mm
Overall height
83 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.18 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
15 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
20 mm
Swivel interference
124 mm
Swivel radius
62 mm
Thread diameter
0 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide
Tread material
Thermoplastic rubber
Tread width
8 mm
Diameter
75 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Crossselling

Swivel castor with wheel brake 75 mm
Stylea
5925UJI075S70-10X15 DOM20 TFR

The Stylea is a swivel castor with wheel brake featuring a threaded stem with hexagon neck, top fitting configuration. The housing is manufactured from polyamide material and incorporates a stem swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body fitted with a thermoplastic rubber tread, providing excellent grip and floor protection. The wheel operates on a plain bearing with spacer tube for reliable performance and features a 75mm diameter. The castor has an overall height of 83mm, making it suitable for various industrial and commercial applications. The robust polyamide construction ensures durability whilst the thermoplastic rubber tread delivers quiet operation and superior traction. The integrated wheel brake mechanism allows for secure positioning when required, and the threaded stem fitting with hexagon neck enables straightforward installation and maintenance procedures.

75 mm
83 mm
75 mm
83 mm