Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila twin swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability under operational loads. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing consistent performance characteristics, whilst the plain bearing system offers reliable rotation with minimal maintenance requirements. With a wheel diameter of 75 mm, the castor achieves an overall height of 102 mm, making it suitable for applications requiring moderate ground clearance. The dynamic load capacity reaches 100 kg at speeds up to 3 km/h, whilst the static load capacity extends to 200 kg, accommodating both mobile and stationary loading conditions. This castor is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2970POO075P50
EAN
4031582439410
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
102 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.52 kg
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
61.5 mm
Plate hole length (Minimum)
56 mm
Plate hole width (Maximum)
51.5 mm
Plate hole width (Minimum)
46.5 mm
Plate length
77 mm
Plate width
67 mm
Housing
Fork shape
Twin wheel housing
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
112.8 mm
Offset
31.4 mm
Swivel radius
56.4 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
22 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Crossselling

Variants
Swivel castor with total lock 50 mm
Swivel castor with total lock 50 mm
Agila twin
2977UOO075P50 TFR

The Agila twin is a swivel castor with total lock and rectangular plate fitting. The housing is made of medium steel sheet and contains two ball races for the swivel bearing. The wheel body is made of polyamide with a plain bearing and has a tread made of the same polyamide material. This castor has a wheel diameter of 50 mm and an overall height of 102 mm. At a speed of 3 km/h, it has a load capacity of 70 kg. When static, the Agila twin castor can support loads up to 140 kg.

50 mm
Light Duty | < 150 kg
102 mm
50 mm
Light Duty | < 150 kg
102 mm