Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila light swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 75 mm with an overall height of 100 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg. This castor is specifically designed for care beds, professional cleaning carts, and store fixtures and display applications where manoeuvrability and reliability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
1470PAO075P40 Tente
EAN
4031582331486
S4 Material Number
990900424
Core attributes
Type
Swivel castor
Overall width
44 mm
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall height
100 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.27 kg
Product name
Agila light
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
6.3 mm
Plate hole length (Maximum)
48 mm
Plate hole length (Minimum)
38 mm
Plate hole width (Maximum)
48 mm
Plate hole width (Minimum)
38 mm
Plate length
60 mm
Plate width
60 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, light
Swivel bearing
Two ball races
Dome diameter
41 mm
Swivel interference
125 mm
Offset
25 mm
Swivel radius
62.5 mm
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polypropylene
Tread material
Polyurethane, injected
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 75 mm
Swivel castor with total lock 75 mm
Agila light
1477PAO075P40 Tente

The Agila light swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst utilising a plain bearing system for consistent performance. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg. This castor is specifically designed for care beds, professional cleaning carts, and store fixtures and display applications.

75 mm
100 mm
60 kg
75 mm
100 mm
60 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 75 mm
Swivel castor with total lock 75 mm
Agila light
1477PAO075P40 Tente

The Agila light swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst utilising a plain bearing system for consistent performance. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg. This castor is specifically designed for care beds, professional cleaning carts, and store fixtures and display applications.

75 mm
100 mm
60 kg
75 mm
100 mm
60 kg