Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from polyamide material and incorporates a stem-type swiveling bearing mechanism for smooth directional changes. The wheel assembly consists of a 65 mm diameter wheel body manufactured from electrically conductive polyamide, with the tread material being identical to the wheel body composition. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and performance. The castor has an overall height of 91.5 mm, providing a compact profile suitable for various industrial applications. Load specifications include a dynamic load capacity of 50 kg at operating speeds up to 3 km/h, whilst the static load capacity reaches 100 kg, ensuring reliable performance under both moving and stationary conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920XOI065L51-11 DOM23x43,6
EAN
4031582343007
Core attributes
Type
Swivel castor
Overall width
46 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall Height
91.5 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product Name
Stylea
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
11 mm
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
106 mm
Swivel radius
53 mm
Wheel
Body material
Polyamide, electric conductive
Tread Material Mix
Identical with wheel body
Tread width
7 mm
Diameter
65 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Variants
Swivel castor with wheel brake 65 mm
Swivel castor with wheel brake 65 mm
Stylea
5925XOI065L51-11 DOM23x43,6

The Stylea is a swivel castor with wheel brake, designed for reliable mobility and secure positioning of loads. The fitting is a blind hole for B10, which provides a secure and precise connection to the carrying structure. The housing features a swivelling stem, enabling the castor to rotate freely through 360 degrees, and is manufactured from polyamide for robust, lightweight construction. The wheel has a diameter of 65 mm and is fitted with a plain bearing with spacer tube, ensuring smooth rolling and long service life. The tread material is identical with the wheel body, which is made from electrically conductive polyamide to dissipate static charges. The overall height of the castor is 91.5 mm, allowing compact integration into space-restricted applications. The static load capacity is 100 kg, while the dynamic load capacity is 50 kg at a speed of 3 km/h, providing dependable performance under operational conditions.

65 mm
91.5 mm
50 kg
65 mm
91.5 mm
50 kg