Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling swivel bearing mechanism for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst the plain bearing with spacer tube provides reliable rotation with minimal maintenance requirements. The wheel diameter measures 65mm, contributing to an overall height of 78mm for the complete assembly. Load capacity specifications include a dynamic rating of 50kg at speeds up to 3km/h and a static load capacity of 100kg. This castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, where reliable mobility and load-bearing performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI065P41-38x38/10 ALU
EAN
4031582410075
Core attributes
Type
Swivel castor
Overall width
46 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall Height
78 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.09 kg
Product Name
Stylea
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Swivel interference
106 mm
Swivel radius
53 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Tread width
7 mm
Diameter
65 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor with wheel brake 65 mm
Stylea
5925UOI065L51-10D23 ~9006/~9006/~9006

The Stylea is a swivel castor with wheel brake, designed for bedside tables, furniture, media furniture and office furniture where controlled movement is required. The fitting is a blind hole for B10, providing a secure and precise connection to the corresponding furniture component. The housing consists of a swiveling stem, which allows the wheel assembly to rotate freely, and is manufactured from polyamide for robust performance in everyday use. The wheel has a diameter of 65 mm and is mounted on a plain bearing with spacer tube, while the wheel body is made from polyamide and the tread material is identical with the wheel body. The overall height of the castor is 68 mm, allowing compact integration beneath the furniture. The static load capacity is 100 kg, and the dynamic load capacity is 50 kg at a speed of 3 km/h.

65 mm
68 mm
50 kg
65 mm
68 mm
50 kg