Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor is a versatile mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a threaded stem with hexagon neck, top fitting, which provides secure and reliable attachment to various furniture bases and frames. The housing is constructed from polypropylene and incorporates a stem, swiveling design that enables smooth 360-degree rotation, allowing for effortless manoeuvrability in any direction. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material, which delivers excellent grip and durability whilst protecting floor surfaces from damage. The wheel is mounted on a plain bearing with spacer tube, ensuring smooth operation and extended service life under regular use. The overall height of the castor measures 56 mm, making it suitable for integration into compact furniture designs where space is a critical consideration. The load capacity specifications indicate a static load rating of 80 kg, providing substantial support for stationary applications, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These performance characteristics make the Lumina swivel castor an ideal choice for furniture requiring reliable mobility combined with robust load-bearing capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA20PJI050S70-10X15/8 9011/9011/7042
EAN
4031582385625
S4 Material Number
990071476
Core attributes
Type
Swivel castor
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
56 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.09 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
15 mm
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing, closed
Housing Material
Polypropylene
Swivel Bearing
Stem, swiveling
Dome diameter
0 mm
Swivel interference
104 mm
Offset
20 mm
Swivel radius
52 mm
Thread diameter
10 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Axle Hole Diameter
0 mm
Hub Length
0 mm
Tread width
10 mm
Diameter
50 mm
Body width
10 mm
Threadguards
Without threadguard
Tread Color
Traffic grey A (RAL7042)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel Color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor with wheel brake 50 mm
Lumina
AA25PJI050S70-10X15 TFR

The Lumina is a swivel castor with wheel brake designed for versatile furniture applications including bedside tables, furniture, media furniture, and office furniture. The castor is fitted with a threaded stem with hexagon neck, top, which provides secure and straightforward installation. The housing is constructed from polypropylene and features a stem, swiveling design that enables smooth rotational movement. The swivel bearing mechanism allows for 360-degree directional control, facilitating easy manoeuvrability of furniture pieces. The wheel assembly comprises a 50 mm diameter wheel with a plain bearing and spacer tube, ensuring reliable and consistent performance. The wheel tread is manufactured from thermoplastic rubber, which provides excellent grip, durability, and resistance to wear across various floor surfaces. The overall height of the castor is 59 mm, making it suitable for integration into standard furniture designs. The castor demonstrates a static load capacity of 80 kg, indicating its suitability for supporting substantial furniture loads in stationary applications. The dynamic load capacity is rated at 40 kg when operating at speeds up to 3 km/h, ensuring safe and controlled movement of loaded furniture. This combination of robust construction, reliable bearing systems, and specified load ratings makes the Lumina castor an appropriate choice for demanding furniture applications requiring both stability and manoeuvrability.

50 mm
59 mm
40 kg
50 mm
59 mm
40 kg