Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures reliable performance and extended service life. With a wheel diameter of 50 mm, the castor has an overall height of 70 mm, making it suitable for compact installations. The load capacity specifications include a dynamic load rating of 70 kg at speeds up to 3 km/h and a static load capacity of 140 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2970UAP050P30-10,3
EAN
4031582439533
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
70 kg
Load capacity Static
140 kg
Overall Height
70 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.54 kg
Product Name
Agila twin
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10.3 mm
Housing
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Swivel interference
100 mm
Offset
25 mm
Swivel radius
50 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
19 mm
Diameter
50 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 75 mm
Swivel castor with total lock 75 mm
Agila twin
2977PJP075P30-10,3

The Agila twin is a swivel castor with total lock, suited to care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units. The castor is fitted with a bolt hole for secure, rigid attachment to the equipment frame. Its housing is manufactured from medium steel sheet and incorporates two ball races within the swivel bearing, providing smooth rotation and stable directional control, with the total lock function fixing the wheel orientation when required. The wheel has a diameter of 75 mm and runs on a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body, which together ensure consistent floor contact and durable performance. The overall height of the castor is 99 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a travel speed of 3 km/h.

75 mm
99 mm
100 kg
75 mm
99 mm
100 kg