Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel measures 40mm in diameter, contributing to an overall height of 44mm for the complete assembly. Load specifications include a dynamic capacity of 30kg at speeds up to 3km/h and a static load capacity of 60kg. This castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for lightweight to medium-duty requirements in professional and domestic environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A520POI040P41-38x38/8 SET
EAN
4031582440676
Core attributes
Type
Swivel castor
Overall width
38 mm
Load capacity at 3 km/h
30 kg
Load capacity Static
60 kg
Overall Height
44 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.06 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5.1 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate length
38 mm
Plate width
38 mm
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing, closed, with dome
Housing Material
Polypropylene
Swivel Bearing
Stem, swiveling
Swivel interference
72 mm
Offset
11.5 mm
Swivel radius
36 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread Material Mix
Identical with wheel body
Tread width
6 mm
Diameter
40 mm
Body width
6 mm
Threadguards
Without threadguard
Tread Color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel Color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Accessories

Accessory
Plate
P10-40x17 / 8

The Plate is an accessory designed for castor applications, featuring a stem with U-shaped plate fitting that measures 40 mm in length and 17 mm in width, with an overall height of 8 mm. This lightweight component weighs 0.04 kg and is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x17 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure attachment and reliable performance. This component measures 40 mm in length and 17 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable operation in demanding environments. The L-shaped plate configuration facilitates straightforward mounting whilst maintaining structural integrity under operational stress.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x25 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 25 mm in width, with an overall height of 8 mm, making it suitable for compact installations where space is limited. The plate is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring stable performance during both stationary and mobile applications. The robust construction and precise dimensions make this accessory an ideal choice for integrating castor systems into furniture, equipment, and industrial applications requiring dependable load-bearing functionality.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x27 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 27 mm in width, with an overall height of 8 mm, making it suitable for compact installations where space is limited. The plate is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring stable performance during both stationary and mobile operations. The robust construction of this fitting accessory makes it an ideal choice for applications requiring dependable load-bearing capabilities and durability in demanding environments.

8 mm
40 kg
8 mm
40 kg
Accessory
Stem
S70-10x10 / 8

The Stem is an accessory designed for castor applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component has an overall height of 6 mm and weighs 0.02 kg, making it a lightweight addition to castor assemblies. The stem demonstrates a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance under both stationary and mobile operating conditions. Its compact design and robust construction make it suitable for integration into standard castor systems requiring precision-engineered fastening solutions.

6 mm
40 kg
6 mm
40 kg
Accessory
Stem
R10-8x28 / 8

The Stem is a threaded stem accessory designed for castor applications, featuring a compact overall height of 3.5 mm and a lightweight construction weighing 0.02 kg. This component is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations. The threaded stem fitting ensures secure and reliable attachment to compatible castor assemblies, providing engineers with a dependable solution for load-bearing applications requiring precision engineering and consistent performance.

3.5 mm
40 kg
3.5 mm
40 kg
Accessory
Socket
R21-13X26/8

The Socket is a zinc-die-cast accessory designed for castor applications, featuring a compact overall height of 2 mm and weighing just 0.01 kg for minimal impact on assembly weight. This fitting accommodates a bolt diameter of 13 mm and delivers robust load-bearing capabilities with a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability in demanding industrial environments.

2 mm
80 kg
2 mm
80 kg
Skip product gallery

Matching Products

Swivel castor with wheel brake 40 mm
Lumina
A525POI040P41 TFR

The Lumina swivel castor with wheel brake is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The castor is fitted with a square plate attachment system that ensures secure and stable mounting to various furniture bases. The housing is constructed from polypropylene and features a stem that enables smooth swiveling motion, providing multidirectional manoeuvrability whilst maintaining structural integrity. The wheel assembly comprises a 40 mm diameter polypropylene wheel with an identical tread material to the wheel body, ensuring consistent performance and durability across the contact surface. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation and extends the operational lifespan of the castor. The overall height of the castor measures 54 mm, making it suitable for integration into compact furniture designs without compromising accessibility or aesthetic appeal. The load capacity specifications indicate a static load rating of 20 kg, allowing the castor to support substantial weight when stationary, whilst the dynamic load capacity is rated at 10 kg when the castor is in motion at speeds up to 3 km/h. The integrated wheel brake mechanism provides enhanced safety and stability, preventing unwanted movement during stationary periods. This combination of robust materials, precision engineering, and reliable braking functionality makes the Lumina castor an ideal choice for applications requiring dependable mobility with secure positioning capabilities.

40 mm
54 mm
10 kg
40 mm
54 mm
10 kg