Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel measures 40 mm in diameter, contributing to the castor's overall height of 43.5 mm. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This castor is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications, delivering dependable mobility solutions for lightweight to medium-duty requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920PJI040P41-38x38/10 LOW
EAN
4031582409864
Core attributes
Type
Swivel castor
Overall width
52 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
43.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.05 kg
Product Name
Stylea
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Swivel interference
78 mm
Offset
12 mm
Swivel radius
39 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
12 mm
Diameter
40 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor with wheel brake 40 mm
Stylea
5925PJI040L51-10 LH 9011/9011/9011/7016

The Stylea is a swivel castor with wheel brake, intended for use in furniture applications. The fitting is a blind hole for B10, which allows the castor to be mounted securely into the furniture base. The housing is manufactured from polyamide and comprises a stem with a swivelling bearing, enabling the castor to rotate freely during operation. The wheel has a diameter of 40 mm and runs on a plain bearing with spacer tube. Its tread is made from thermoplastic rubber, and the wheel body is manufactured from polypropylene. The overall height of the castor is 35 mm. The static load capacity is 80 kg, while the dynamic load capacity is 40 kg at a speed of 3 km/h. The product is intended for bedside tables, furniture, media furniture and office furniture. Its compact construction and robust materials make it a practical choice for everyday use.

40 mm
35 mm
40 kg
40 mm
35 mm
40 kg