Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 40 mm with an overall height dimension of 52 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 20 kg at speeds up to 3 km/h and a static load capacity of 40 kg, ensuring dependable performance across various industrial and commercial applications requiring manoeuvrability and durability.
Article numbers
Article Number
1530PJO040P30
EAN
4031582425352
Core attributes
Housing type
Swivel castor
Load capacity at 3 km/h
20 kg
Load capacity Static
40 kg
Overall height
52 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.06 kg
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
8 mm
Housing
Fork shape
Twin wheel housing, closed, with dome
Material
Steel sheet, light
Swivel bearing
One ball race
Swivel interference
78 mm
Offset
19 mm
Swivel radius
39 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
23 mm
Diameter
40 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.