Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa swivel castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from heavy iron forged material and incorporates a robust swivel bearing system with two ball races, available in reinforced or stainless steel configurations for enhanced durability. The wheel assembly comprises a cast iron body with a casted polyurethane tread, mounted on precision ball bearings for smooth operation. The wheel diameter measures 160mm, contributing to an overall height of 205mm. Load specifications include dynamic capacities of 900kg at 4km/h and 750kg at 6km/h operating speeds, whilst the static load capacity reaches 1800kg. This heavy-duty castor design provides reliable performance for demanding industrial applications requiring superior load-bearing capabilities and operational longevity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9680FTP160P64 WT50 TFR
EAN
4031582390544
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
900 kg
Load capacity at 6 km/h
750 kg
Load capacity Static
1800 kg
Overall height
205 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
7.58 kg
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
140 mm
Plate hole width (Maximum)
105 mm
Plate length
175 mm
Plate width
140 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
278 mm
Offset
59 mm
Swivel radius
139 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Tread width
50 mm
Diameter
160 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Secured mounting plate
Mounting plate secured with nut & bolt kingpin.
Solid construction
Solid steel plate for maximum load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Wheel 160 mm
Novatech
FTP 160x50-Ø20 HL60

The Novatech castor wheel features a robust cast iron body with a 160mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 20mm and the hub length extends to 60mm. Load specifications include a static capacity of 1800kg, with dynamic load ratings of 1100kg at 4km/h and 900kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational speeds and loads.

160 mm
Heavy Duty | 500 - 1.500 kg
160 mm
Heavy Duty | 500 - 1.500 kg