Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless is a swivel castor engineered for demanding industrial applications. The castor features a medium rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a 160 mm diameter polyamide body with matching polyamide tread material, mounted on stainless steel roller bearings for reliable operation in challenging environments. The castor has an overall height of 200 mm. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load rating of 800 kg, making it suitable for heavy-duty mobile equipment and industrial trolleys requiring corrosion resistance and high load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UOD160P63 TFR
EAN
4031582386837
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Overall height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
1.62 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
270 mm
Offset
55 mm
Swivel radius
135 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
40 mm
Diameter
160 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Crossselling

Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Alpha stainless
8477UOD160P63 TFR

The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel assembly comprises a 160 mm diameter polyamide body with matching polyamide tread material, supported by stainless steel roller bearings for reliable operation and corrosion resistance. The castor has an overall height of 200 mm, providing appropriate ground clearance for most industrial applications. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load rating of 800 kg, making it suitable for heavy-duty material handling equipment requiring both mobility and secure locking functionality.

Medium Duty | 150 - 500 kg
160 mm
200 mm
Medium Duty | 150 - 500 kg
160 mm
200 mm
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Alpha stainless
8478UOD160P63 TFR

The Alpha stainless is a fixed castor designed for heavy-duty industrial applications. The unit features a medium rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-grade stainless steel, providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a 160mm diameter polyamide body with matching polyamide tread material, supported by stainless steel roller bearings for smooth operation and extended service life. The castor has an overall height of 200mm. Load specifications include a dynamic capacity of 400kg at speeds up to 4km/h and a static load capacity of 800kg, making it suitable for heavy machinery and industrial transport applications requiring reliable performance.

Medium Duty | 150 - 500 kg
160 mm
200 mm
Medium Duty | 150 - 500 kg
160 mm
200 mm