Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises an aluminium body with damping, heat resistant tread material, mounted on precision ball bearing, stainless for optimal performance and longevity. The wheel diameter measures 100mm with an overall height of 128mm. Load specifications include a dynamic capacity of 80kg at speeds up to 4km/h and a static load capacity of 160kg. This castor is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment where reliability and corrosion resistance are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470IDC100P62 HT w/o-dustg traed-1023
EAN
4031582346695
S4 Material Number
990035293
Core attributes
Type
Swivel castor
Overall width
75 mm
Load capacity at 4 km/h
80 kg
Load capacity Static
160 kg
Overall height
128 mm
Temperature range (Maximum)
250 °C
Temperature range (Minimum)
-30 °C
Overall weight
1.03 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
105 mm
Plate width
85 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
75 mm
Swivel interference
182 mm
Offset
41 mm
Swivel radius
91 mm
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminium
Tread material
Damping, heat resistant
Tread width
35 mm
Diameter
100 mm
Body width
35 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, stainless
Wheel color
Metallic
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.
Skip product gallery

Crossselling

Variants
Fixed castor 100 mm
Fixed castor 100 mm
Alpha stainless
8478IDC100P62

The Alpha stainless is a fixed castor designed for industrial applications requiring corrosion resistance and reliable performance. The unit features a small rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel, providing exceptional durability and resistance to harsh environmental conditions. The wheel incorporates an aluminium body with damping, heat-resistant tread material, ensuring optimal performance in demanding thermal conditions. Precision stainless steel ball bearings deliver smooth operation and extended service life. The wheel measures 100 mm in diameter, whilst the overall height of the complete assembly is 128 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 4 km/h and a static load capacity of 160 kg, making this castor suitable for medium to heavy-duty mobile equipment applications.

100 mm
Light Duty | < 150 kg
128 mm
100 mm
Light Duty | < 150 kg
128 mm