Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea swivel castor has a combined lock and a solid round stem fitting. The polyamide housing contains a precision ball bearing swivel bearing. The polyamide wheel body is electrically conductive with an injected, electrically conductive polyurethane tread. The wheel features a precision ball bearing and has a diameter of 125 mm. The overall height of the castor is 145 mm. At 3 km/h, the load capacity is 130 kg and the static load capacity is 260 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
594CXSP125R05-22 RAL9002
EAN
4031582378559
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor with combined lock
Overall width
82 mm
Load capacity at 3 km/h
130 kg
Load capacity Static
260 kg
Overall height
145 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.2 kg
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
20 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Accessories

Linea
Linea
5940-CAP

Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions and phrasing throughout our conversation. What would you like to discuss?

Skip product gallery

Crossselling

Variants
Linea
Linea
Linea
5940XSP125R05-22 RAL9002

The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings for optimal rolling performance and reduced friction. With a wheel diameter of 125 mm, the castor provides an overall height of 145 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h, whilst the static load capacity reaches 260 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and reliable mobility.

125 mm
Light Duty | < 150 kg
145 mm
125 mm
Light Duty | < 150 kg
145 mm
Variants
Linea
Linea
Linea
5947XSP125R05-22

The Linea swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and long service life. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. Precision ball bearings within the wheel hub provide reliable rotation with minimal friction. The castor measures 125mm in wheel diameter with an overall height of 145mm from floor to mounting point. Load specifications include a dynamic capacity of 130kg at speeds up to 3km/h and a static load rating of 260kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and secure locking functionality.

125 mm
Light Duty | < 150 kg
145 mm
125 mm
Light Duty | < 150 kg
145 mm
Variants
Linea
Linea
Linea
5941XSP125R05-22 RAL9002

The Linea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings and measures 125 mm in diameter for optimal load distribution. The complete castor unit has an overall height of 145 mm, providing appropriate ground clearance for most industrial applications. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load rating of 260 kg, making it suitable for medium-duty mobile equipment requiring directional control and anti-static properties.

125 mm
Light Duty | < 150 kg
145 mm
125 mm
Light Duty | < 150 kg
145 mm