Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Linea swivel castor with combined lock features a rectangular plate fitting with us-bolt hole spacing. The polyamide housing contains a precision ball bearing swivel bearing. The wheel body is also made of polyamide material, electric conductive. The tread is injected polyurethane, electric-conductive. The wheel has a precision ball bearing. The Linea swivel castor has a wheel diameter of 125 mm and overall height of 148.5 mm. It has a load capacity of 130 kg at 3 km/h and a static load capacity of 260 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
594CXSP125P52 RAL9002
EAN
4031582378535
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor with combined lock
Overall width
82 mm
Load capacity at 3 km/h
130 kg
Load capacity Static
260 kg
Overall height
148.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.15 kg
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
11 mm
Plate hole length (Maximum)
76 mm
Plate hole length (Minimum)
72 mm
Plate hole width (Maximum)
52 mm
Plate hole width (Minimum)
44.5 mm
Plate length
95 mm
Plate width
70 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
20 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Accessories

Linea
Linea
5940-CAP

Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions and phrasing throughout our conversation. What would you like to discuss?

Skip product gallery

Crossselling

Variants
Linea
Linea
Linea
5940XSP125P52 RAL9002

The Linea swivel castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting applications. The housing is manufactured from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings with a diameter of 125 mm for optimal rolling performance. The castor has an overall height of 148 mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load rating of 260 kg, providing reliable performance in industrial applications requiring electrical conductivity and moderate load handling.

125 mm
Light Duty | < 150 kg
148 mm
125 mm
Light Duty | < 150 kg
148 mm
Variants
Linea
Linea
Linea
5947XSP125P52 RAL9002

The Linea is a swivel castor with total lock designed for industrial applications. The fitting features a rectangular plate with US-bolt hole spacing for secure mounting. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. The wheel operates on precision ball bearings and measures 125 mm in diameter. The castor has an overall height of 148 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h, whilst the static load capacity reaches 260 kg, making it suitable for medium-duty applications requiring reliable mobility and electrical conductivity.

125 mm
Light Duty | < 150 kg
148 mm
125 mm
Light Duty | < 150 kg
148 mm
Variants
Linea
Linea
Linea
5941XSP125P52 RAL9002

The Linea is a swivel castor with directional lock designed for industrial applications requiring precise manoeuvrability and secure positioning. The castor features a rectangular plate fitting with US-bolt hole spacing for standardised mounting compatibility. The housing is manufactured from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and long service life. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings and measures 125 mm in diameter. The complete castor unit has an overall height of 148 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it suitable for medium-duty mobile equipment applications.

125 mm
Light Duty | < 150 kg
148 mm
125 mm
Light Duty | < 150 kg
148 mm