Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Linea swivel castor with combined lock features a bolt hole fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing system. The wheel comprises a polyamide, electric conductive body with an injected polyurethane, electric-conductive tread material, supported by precision ball bearing, stainless bearings, and measures 125 mm in diameter. The castor has an overall height of 143 mm. Load capacity specifications include a dynamic load rating of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it suitable for demanding medical and institutional applications requiring reliable mobility and electrical conductivity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
594CXSC125P30-11 RAL9002
EAN
4031582398557
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor with combined lock
Overall width
82 mm
Load capacity at 3 km/h
130 kg
Load capacity Static
260 kg
Overall height
143 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.99 kg
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
20 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Accessories

Linea
Linea
5940-CAP

Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions and phrasing throughout our conversation. What would you like to discuss?

Skip product gallery

Crossselling

Variants
Linea
Linea
Linea
5940XSC125P30-11 RAL9002

The Linea swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. The wheel rotates on stainless precision ball bearings for enhanced durability and reduced friction. The wheel diameter measures 125 mm, whilst the overall height of the complete castor assembly is 143 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity.

125 mm
Light Duty | < 150 kg
143 mm
125 mm
Light Duty | < 150 kg
143 mm
Variants
Linea
Linea
Linea
5947XSC125P30-11 RAL9002

The Linea is a swivel castor with total lock featuring a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional movement. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel rotates on stainless precision ball bearings for enhanced durability and reduced friction. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 143 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making this castor suitable for medium-duty industrial applications requiring electrical conductivity and reliable locking functionality.

125 mm
Light Duty | < 150 kg
143 mm
125 mm
Light Duty | < 150 kg
143 mm
Variants
Linea
Linea
Linea
5941XSC125P30-11 RAL9002

The Linea swivel castor with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. The wheel operates on stainless precision ball bearings ensuring reliable performance and longevity. The wheel diameter measures 125 mm with an overall castor height of 143 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h, whilst the static load capacity reaches 260 kg, making this castor suitable for medium-duty industrial applications requiring both mobility and electrical conductivity.

125 mm
Light Duty | < 150 kg
143 mm
125 mm
Light Duty | < 150 kg
143 mm