Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Linea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision stainless ball bearings guarantee long-lasting performance. The wheel measures 100mm in diameter, contributing to the castor's overall height of 120mm. Load specifications include a dynamic capacity of 120kg at speeds up to 3km/h and a static load rating of 240kg, making this castor suitable for medium-duty industrial and commercial applications requiring directional control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5941UAC100R05-22 RAL9002
EAN
4031582352832
Core attributes
Type
Swivel castor with directional lock
Overall width
82 mm
Load capacity at 3 km/h
120 kg
Load capacity Static
240 kg
Overall height
120 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.92 kg
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
216 mm
Offset
32 mm
Swivel radius
108 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
20 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Accessories

Linea
Linea
5940-CAP

Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions and phrasing throughout our conversation. What would you like to discuss?

Skip product gallery

Crossselling

Linea
Linea
5940UAC100R05-22 RAL9002

The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision ball bearing with stainless steel construction ensures reliable performance and corrosion resistance. With a wheel diameter of 100mm and an overall height of 120mm, this castor offers optimal manoeuvrability in confined spaces. The dynamic load capacity reaches 120kg at speeds up to 3km/h, whilst the static load capacity extends to 240kg, making it suitable for demanding applications including medical equipment, catering systems, office furniture, and professional cleaning carts where reliability and smooth operation are essential.

100 mm
Light Duty | < 150 kg
120 mm
100 mm
Light Duty | < 150 kg
120 mm
Variants
Linea
Linea
Linea
5947UAC100R05-22 RAL9002

The Linea swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision stainless ball bearings guarantee long-lasting performance. The wheel diameter measures 100 mm, contributing to the overall height of 120 mm. Load specifications include a dynamic capacity of 120 kg at speeds up to 3 km/h and a static load capacity of 240 kg, making this castor suitable for medium-duty industrial and commercial applications requiring both mobility and secure locking functionality.

100 mm
Light Duty | < 150 kg
120 mm
100 mm
Light Duty | < 150 kg
120 mm