Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Linea light swivel castor with wheel brake features a stem with grip ring, with collar fitting system for secure mounting. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism for smooth directional changes. The wheel assembly comprises a polyamide, electric conductive body fitted with an injected polyurethane, electric-conductive tread and precision ball bearing for optimal performance and conductivity. With a wheel diameter of 100 mm, the castor achieves an overall height of 104 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for demanding applications including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, ultrasound equipment, ventilators, and professional cleaning carts across hospitals, nursing homes, and office environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925XSP100B10-11x30 Kick Pedal
EAN
4031582477559
Core attributes
Type
Swivel castor with wheel brake
Overall width
73 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
104 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
40 mm
Swivel interference
204 mm
Offset
32 mm
Swivel radius
102 mm
Wheel
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
20 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Fast assembly
Faster assembly process with use of plug-in fittings.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.