Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polyamide, electric conductive body fitted with polyurethane, injected, electric-conductive tread material, supported by a plain bearing with spacer tube for consistent performance. The wheel measures 50 mm in diameter, whilst the overall height of the complete assembly is 50.5 mm. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for demanding applications including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts across hospitals, nursing homes, and retirement facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925XSI050L51-10
EAN
4031582474756
Core attributes
Type
Swivel castor with wheel brake
Overall width
47.6 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
50.5 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.07 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
104 mm
Offset
15 mm
Swivel radius
52 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
13 mm
Diameter
50 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.