Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light swivel castor with wheel brake features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling swivel bearing mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 35mm in diameter. The castor has an overall height of 48mm, making it suitable for compact installations. Load capacity specifications include a dynamic rating of 50kg at speeds up to 3km/h and a static load capacity of 100kg. This castor is designed for diverse applications including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospital environments, media furniture, medication carts, nursing facilities, office chairs, ultrasound equipment, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UOI035P41-38x38/10 LOW
EAN
4031582409871
Core attributes
Type
Swivel castor with wheel brake
Overall width
52 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
48 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.05 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
90 mm
Offset
12 mm
Swivel radius
45 mm
Wheel
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
11 mm
Diameter
35 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Skip product gallery

Crossselling

Swivel castor 35 mm
Stylea
5920UOI035L51-10 LH 9011/9011

The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth rotational movement. The 35mm diameter wheel combines a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. With an overall height of 33mm, this compact castor delivers exceptional performance in confined spaces. The unit provides a dynamic load capacity of 50kg at speeds up to 3km/h and a static load capacity of 100kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and durability are essential requirements.

Light Duty | < 150 kg
33 mm
35 mm
Light Duty | < 150 kg
33 mm
35 mm