Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet rolling performance, supported by a plain bearing with spacer tube for enhanced durability and reduced maintenance requirements. The castor measures 50.5mm in overall height and is equipped with a 50mm diameter wheel. Load specifications include a dynamic capacity of 50kg at speeds up to 3km/h and a static load capacity of 100kg, making it suitable for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAI050L51-10 RAL9002
EAN
4031582462463
Core attributes
Type
Swivel castor with wheel brake
Overall width
47.6 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
50.5 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.07 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
104 mm
Offset
15 mm
Swivel radius
52 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
13 mm
Diameter
50 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.