Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing with stainless steel construction guarantees long-lasting performance and corrosion resistance. With a wheel diameter of 75mm, the castor achieves an overall height of 75.5mm, making it suitable for compact installations. The load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, ensuring reliable performance across demanding applications including anaesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile workstations, and professional cleaning carts in healthcare and office environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAC075L51-10
EAN
4031582445237
Core attributes
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
75.5 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.21 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
162 mm
Offset
23 mm
Swivel radius
81 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.