Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Linea light swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system for smooth directional changes. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. Precision ball bearings ensure reliable rotation with minimal friction. The wheel measures 100 mm in diameter, contributing to an overall castor height of 100 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h, whilst the static load capacity reaches 200 kg. This castor combines robust engineering with conductive materials, making it suitable for applications requiring both mobility and static discharge protection in industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920XSP100L51-11 RAL7001
EAN
4031582370720
Core attributes
Type
Swivel castor
Overall width
73 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
100 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
11 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
40 mm
Swivel interference
176 mm
Offset
32 mm
Swivel radius
88 mm
Wheel
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
20 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.